Wall Stands

A wall Bucky for radiographic positioning of a standing or sitting patient

Top aligned positioning
Top aligned positioning

Light field is aligned with the upper edge of the receptor

Supports wireless and tethered DR, CR and screen-film cassette
For various image receptors

Supports wireless and tethered DR, CR and screen-film cassette

More convenient positioning with wheel chairs and trolleys
Spacer available

More convenient positioning with wheel chairs and trolleys

lateral and overhead grips included
Grips included

Lateral and overhand grips for all versions included

WS P/T/DS are radiographic wall stands to perform fast and simple routine X-ray exposures of a standing or sitting patient.

The wall Bucky allows for optimal access from the left or right hand side and for easy and ergonomic one handed operation of the entire system. The counterbalance enables easy vertical movement.

The wall stand is equipped with a Bucky that can be loaded from the left or from the right side.

Related Products

These components and configurations are not finished medical devices. Compliance with all laws and regulations that are applicable to finished medical devices is the responsibility of the assembler / manufacturer of the finished medical device.